PG-TO252-5-11
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 5 |
Version | 11 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.22 |
Body Width (mm) | 6.5 |
Min. Terminal Pitch (mm) | 1.14 |
-
PG-TO252-5-11_Interactive 3D
Share 01_00 | Dec 11, 2020 | PDF | 124 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tube
Pieces/Tube | 300 |
Tubes/Box | 4 |
Downloads
Package
-
vpt09527.eps
Share Jul 24, 2007 | EPS | 136 kb
-
PG-TO252-5-11_Interactive 3D
Share 01_00 | Dec 11, 2020 | PDF | 124 kb
-
PG-TO252-5-11_Package Outline
Share 01_00 | Dec 11, 2020 | PDF | 104 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO252-5-11_Tape and Reel
Share 01_00 | Dec 11, 2020 | PDF | 102 kb
Footprint
-
PG-TO252-5-11_Footprint Drawing
Share 01_00 | Dec 11, 2020 | PDF | 101 kb
Products
Support