PG-TO262-3-1 | I2PAK
Overview
General Information
Package Material | PG |
Package Family | TO262 |
Terminals | 3 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9.25 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO262-3-1_Interactive 3D
Share 02_00 | Jul 24, 2024 | PDF | 148 kb
Diagrams
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Tube
Pieces/Tube | 500 |
Tubes/Box | 10 |
Downloads
Package
-
PG-TO262-3-1_Interactive 3D_01
Share 02_00 | Jul 24, 2024 | STP | 447 kb
-
PG-TO262-3-1_Interactive 3D
Share 02_00 | Jul 24, 2024 | PDF | 148 kb
-
PG-TO262-3-1_Package Outline
Share 02_00 | Jul 24, 2024 | PDF | 105 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO262-3-1_Tube
Share 01_00 | Oct 10, 2020 | PDF | 95 kb
Products
Product Families
Support