PG-TO262-3-901 | I2PAK
Overview
General Information
Package Material | PG |
Package Family | TO262 |
Terminals | 3 |
Version | 901 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10.16 |
Body Width (mm) | 9 |
Min. Terminal Pitch (mm) | 2.54 |
-
3D Download PG-TO262-3-901 (STP)
Share 01_00 | Mar 14, 2018 | STP | 423 kb
Downloads
Package
-
Package Outline
Share Feb 25, 2016 | PDF | 169 kb
-
Package Marking
Share Feb 25, 2016 | PDF | 66 kb
-
Package Compliance Report
Share Feb 25, 2016 | PDF | 140 kb
-
Package Outline Dimensions PG-TO262-3-901
Share 02_00 | Mar 14, 2018 | PDF | 80 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
3D Download PG-TO262-3-901 (STP)
Share 01_00 | Mar 14, 2018 | STP | 423 kb
-
3D Interactive PDF Model PG-TO262-3-901
Share 01_00 | Mar 14, 2018 | PDF | 78 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO262-3-901_Tube
Share 01_00 | Mar 20, 2025 | PDF | 59 kb
Products
Product Families
Support