PG-TO263-3-10
Overview
General Information
Package Material | PG |
Package Family | TO263 |
Terminals | 3 |
Version | 10 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8.7 |
Body Width (mm) | 10.16 |
-
PG-TO263-3-10_Interactive 3D
Share 04_00 | Jun 07, 2024 | PDF | 79 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 800 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO263-3-10_Interactive 3D
Share 04_00 | Jun 07, 2024 | PDF | 79 kb
-
PG-TO263-3-10_Interactive 3D_01
Share 04_00 | Jun 07, 2024 | STP | 271 kb
-
PG-TO263-3-10_Package Outline
Share 04_00 | Jun 07, 2024 | PDF | 104 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TO263-3-10_Footprint Drawing
Share 04_00 | Jun 07, 2024 | PDF | 101 kb
Support