PG-TO263-3-2 | D2PAK
Overview
General Information
Package Material | PG |
Package Family | TO263 |
Terminals | 3 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 9.25 |
Min. Terminal Pitch (mm) | 2.54 |
-
3D Download PG-TO263-3-2 (STP)
01_00 | Apr 06, 2018 | STP | 524 kb
-
PG-TO263-3-2_Interactive 3D_01
04_00 | Jun 28, 2023 | STP | 453 kb
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO263-3-2_Package Outline
04_00 | Jun 28, 2023 | PDF | 106 kb
-
3D Download PG-TO263-3-2 (STP)
01_00 | Apr 06, 2018 | STP | 524 kb
-
PG-TO263-3-2_Interactive 3D_01
04_00 | Jun 28, 2023 | STP | 453 kb
-
PG-TO263-3-2_Interactive 3D
04_00 | Jun 28, 2023 | PDF | 127 kb
-
Board Assembly Recommendations (TO)
04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO263-3-2_Tape and Reel_01
07_00 | Jun 28, 2023 | PDF | 99 kb
Footprint
-
PG-TO263-3-2_Footprint Drawing
04_00 | Jun 20, 2023 | PDF | 101 kb
Products
Support