PG-TO263-3-901 | D2PAK
Overview
General Information
Package Material | PG |
Package Family | TO263 |
Terminals | 3 |
Version | 901 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9.65 |
Body Width (mm) | 10.67 |
Min. Terminal Pitch (mm) | 2.54 |
Packing
Tape & Reel
Pieces/Reel | 800 |
Reels/Box | 1 |
Tape & Reel Left
Pieces/Reel | 800 |
Reels/Box | 1 |
Tape & Reel Right
Pieces/Reel | 800 |
Reels/Box | 1 |
Tube
Pieces/Tube | 50 |
Tubes/Box | 1 |
Downloads
Package
-
Package Outline
Share Feb 25, 2016 | PDF | 115 kb
-
Package Marking
Share Feb 25, 2016 | PDF | 125 kb
-
Package Tape and Reel
Share Feb 25, 2016 | PDF | 41 kb
-
Package Compliance Report
Share Feb 25, 2016 | PDF | 604 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support