PG-TO263-7-1
Overview
General Information
Package Material | PG |
Package Family | TO263 |
Terminals | 7 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 9.25 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TO263-7-1_Interactive 3D
Share 01_00 | Nov 07, 2020 | PDF | 190 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO263-7-1_Interactive 3D
Share 01_00 | Nov 07, 2020 | PDF | 190 kb
-
PG-TO263-7-1_Package Outline
Share 01_00 | Nov 07, 2020 | PDF | 107 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO263-7-1_Tape and Reel
Share 01_00 | Nov 07, 2020 | PDF | 100 kb
Footprint
-
PG-TO263-7-1_Footprint Drawing
Share 01_00 | Nov 07, 2020 | PDF | 103 kb
Products
Support