PG-TO263-7-14
Overview
General Information
Package Material | PG |
Package Family | TO263 |
Terminals | 7 |
Version | 14 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9.88 |
Body Width (mm) | 15.4 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO263-7-14_Interactive 3D
Share 02_00 | Jul 02, 2021 | PDF | 113 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 800 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO263-7-14_Package Outline
Share 02_00 | Jul 02, 2021 | PDF | 104 kb
-
PG-TO263-7-14_Interactive 3D_01
Share 02_00 | Jul 02, 2021 | STP | 418 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TO263-7-14_Footprint Drawing
Share 02_00 | Jul 02, 2021 | PDF | 106 kb
Products
Product Families
Support