PG-TO263-7-2
Overview
General Information
Package Material | PG |
Package Family | TO263 |
Terminals | 7 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 9.25 |
Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
Packing
-
PG-TO263-7-2,-3_TP
Share Dec 17, 2015 | EPS | 423 kb
Products
Product Families
Support