PG-TQFP-100-23
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 100 |
Version | 23 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-TQFP-100-23_Interactive 3D
Share 04_00 | Sep 15, 2022 | PDF | 294 kb
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 714 |
Trays/Box | 6 |
Downloads
Package
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-TQFP-100-23_Interactive 3D
Share 04_00 | Sep 15, 2022 | PDF | 294 kb
-
PG-TQFP-100-23_Interactive 3D_01
Share 04_00 | Sep 15, 2022 | STP | 3 mb
-
PG-TQFP-100-23_Package Outline
Share 04_00 | Sep 15, 2022 | PDF | 120 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TQFP-100-23_Tape and Reel_01
Share 02_00 | Sep 15, 2022 | PDF | 115 kb
-
PG-TQFP-100-23-TP
Share 01_00 | Feb 26, 2015 | PDF | 94 kb
-
PG-TQFP-100-23_Bakeable Trays
Share 01_00 | Jun 02, 2023 | PDF | 100 kb
Footprint
-
PG-TQFP-100-23_Footprint Drawing
Share 04_00 | Jun 02, 2023 | PDF | 117 kb
Products
Support