PG-TQFP-100-5
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 100 |
Version | 5 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 1400 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 540 |
Trays/Box | 6 |
Pieces/Tray | 90 |
Trays/Box | 1 |
Downloads
Package
-
P-PG-TQFP-100-1,-5,-9,-10,-18,-21-3D
Share Dec 19, 2007 | EPS | 162 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
cppg9060.eps
Share Jul 24, 2007 | EPS | 181 kb
-
PG-MQFP-BKT
Share Jul 17, 2007 | EPS | 226 kb
Footprint
-
PG-TQFP-100-5_Footprint Drawing
Share 10_00 | Nov 24, 2023 | PDF | 114 kb
Products
Product Families
Support