PG-TQFP-100-801 | TQFP-100 (51-85048)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 100 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13.995 |
Body Width (mm) | 13.995 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 1500 |
Reels/Box | 1 |
Tray
Pieces/Tray | 900 |
Trays/Box | 10 |
Pieces/Tray | 450 |
Trays/Box | 5 |
Downloads
Package
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-TQFP-100-801_Package Outline
Share 01_00 | Sep 23, 2023 | PDF | 107 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TRAY, TQFP 14 X 14 X 1.4MM (UBOT)
Share 02_00 | Nov 16, 2021 | PDF | 477 kb
-
CARRIER TAPE , TQFP 64/80/100/120 (14X14X1.4MM)
Share 03_00 | Nov 17, 2021 | PDF | 104 kb
-
REEL, 13" DIA. ANTISTATIC / 4" HUB (UBOT)
Share 03_00 | Nov 16, 2021 | PDF | 303 kb
-
REEL, 13INCH DIA., 24MM W X 4INCH HUB
Share 04_00 | Nov 17, 2021 | PDF | 172 kb
-
PG-TQFP-100-801_Tape and Reel
Share 01_00 | Sep 23, 2023 | PDF | 110 kb
Footprint
-
PG-TQFP-100-801_Footprint Drawing
Share 01_00 | Sep 23, 2023 | PDF | 113 kb
Products
Support