PG-TQFP-100-802 | TEQFP-100 (002-28239)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 100 |
Version | 802 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tray
Pieces/Tray | 900 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TQFP-100-802_Package Outline
01_00 | Nov 18, 2023 | PDF | 117 kb
Packing
-
PG-TQFP-100-802_Tape and Reel
00_00 | Nov 18, 2023 | PDF | 111 kb
-
PG-TQFP-100-802_Bakeable Trays
00_00 | Nov 18, 2023 | PDF | 100 kb
Footprint
-
PG-TQFP-100-802_Footprint Drawing
01_00 | Nov 18, 2023 | PDF | 114 kb
Products
Support