PG-TQFP-120-800 | TQFP-120 (001-48723)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 120 |
Version | 800 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 13.995 |
Body Width (mm) | 13.995 |
Min. Terminal Pitch (mm) | 0.4 |
Downloads
Package
-
PG-TQFP-120-800_Package Outline
01_00 | Oct 14, 2023 | PDF | 113 kb
-
Board Assembly Recommendations (QFP)
06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TQFP-120-800_Footprint Drawing
01_00 | Oct 14, 2023 | PDF | 118 kb
Support