PG-TQFP-120-801 | TQFP-120 (51-85100)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 120 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13.995 |
Body Width (mm) | 13.995 |
Min. Terminal Pitch (mm) | 0.4 |
Downloads
Package
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-TQFP-120-801_Package Outline
Share 01_00 | Sep 09, 2023 | PDF | 110 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TQFP-120-801_Tape and Reel
Share 01_00 | Sep 09, 2023 | PDF | 117 kb
Footprint
-
PG-TQFP-120-801_Footprint Drawing
Share 01_00 | Sep 09, 2023 | PDF | 118 kb
Support