PG-TQFP-144-27
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 144 |
Version | 27 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 16 |
Body Width (mm) | 16 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-TQFP-144-27_Interactive 3D
Share 01_00 | Jun 30, 2020 | PDF | 349 kb
Packing
Tape & Reel
Pieces/Reel | 1400 |
Reels/Box | 1 |
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 540 |
Trays/Box | 6 |
Downloads
Package
-
PG-TQFP-144-27_Interactive 3D
Share 01_00 | Jun 30, 2020 | PDF | 349 kb
-
PG-TQFP-144-27_Package Outline
Share 01_00 | Jun 30, 2020 | PDF | 120 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TQFP-144-27_Tape and Reel
Share 01_00 | Jun 30, 2020 | PDF | 132 kb
-
PG-TQFP-144-27_Bakeable Trays
Share 01_00 | Jun 30, 2020 | PDF | 100 kb
Footprint
-
PG-TQFP-144-27_Footprint Drawing
Share 07_00 | Jun 20, 2023 | PDF | 128 kb
Products
Support