PG-TQFP-144-7
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 144 |
Version | 7 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 20 |
Body Width (mm) | 20 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TQFP-144-7_Interactive 3D
11_00 | Aug 12, 2024 | PDF | 272 kb
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 360 |
Trays/Box | 6 |
Pieces/Tray | 60 |
Trays/Box | 1 |
Downloads
Package
-
PG-TQFP-144-2,-3,-7 Package Overview
Aug 02, 2014 | PDF | 107 kb
-
PG-TQFP-144-7_Interactive 3D
11_00 | Aug 12, 2024 | PDF | 272 kb
-
PG-TQFP-144-7_Interactive 3D_02
11_00 | Aug 12, 2024 | STP | 3.41 mb
-
PG-TQFP-144-7_Package Outline
11_00 | Aug 12, 2024 | PDF | 119 kb
-
Board Assembly Recommendations (QFP)
06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TQFP-144-2,-3,-7-TP
Feb 04, 2008 | EPS | 557 kb
-
PG-TQFP-144-2,-3,-7-BKT
Feb 06, 2008 | EPS | 447 kb
Footprint
-
PG-TQFP-144-7_Footprint Drawing
11_00 | Sep 04, 2024 | PDF | 117 kb
Products
Product Families
Support