PG-TQFP-144-800 | TQFP-144 (51-85047)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 144 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 19.99 |
Body Width (mm) | 19.99 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
PG-TQFP-144-800_Package Outline_02
Share 01_00 | Feb 26, 2024 | PDF | 112 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TQFP-144-800_Tape and Reel
Share 01_00 | Feb 26, 2024 | PDF | 123 kb
-
PG-TQFP-144-800_Bakeable Trays
Share 01_00 | Feb 26, 2024 | PDF | 99 kb
Support