PG-TQFP-144-804 | TEQFP-144 (002-28240)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 144 |
Version | 804 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 20 |
Body Width (mm) | 20 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 550 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TQFP-144-804_Tape and Reel
Share 00_00 | Dec 16, 2023 | PDF | 114 kb
-
PG-TQFP-144-804_Bakeable Trays
Share 00_00 | Dec 16, 2023 | PDF | 100 kb
Footprint
-
PG-TQFP-144-804_Footprint Drawing
Share 01_00 | Dec 16, 2023 | PDF | 120 kb
Products
Support