PG-TQFP-144-805 | TEQFP-144 (002-10859)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 144 |
Version | 805 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 20 |
Body Width (mm) | 20 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tray
Pieces/Tray | 600 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TQFP-144-805_Package Outline_01
Share 01_00 | Mar 04, 2024 | PDF | 131 kb
Footprint
-
PG-TQFP-144-805_Footprint Drawing
Share 01_00 | Mar 04, 2024 | PDF | 120 kb
Support