PG-TQFP-176-800 | TQFP-176 (51-85132)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 176 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 24.003 |
Body Width (mm) | 24.003 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PACKAGE OUTLINE, 176LD TQFP 24X24X1.4 MM A176S
Share 05_00 | Nov 14, 2021 | PDF | 71 kb
-
PG-TQFP-176-800_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 114 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TQFP-176-800_Bakeable Trays
Share 01_00 | Oct 14, 2023 | PDF | 99 kb
Footprint
-
PG-TQFP-176-800_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 120 kb
Support