PG-TQFP-176-804 | TEQFP-176 (002-28241)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 176 |
Version | 804 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 24 |
Body Width (mm) | 24 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 550 |
Reels/Box | 1 |
Downloads
Package
-
PG-TQFP-176-804_Package Outline
01_00 | Jul 15, 2023 | PDF | 121 kb
-
Board Assembly Recommendations (QFP)
06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TQFP-176-804_Tape and Reel
00_00 | Jul 15, 2023 | PDF | 131 kb
-
PG-TQFP-176-804_Bakeable Trays
00_00 | Jul 15, 2023 | PDF | 102 kb
Footprint
-
PG-TQFP-176-804_Footprint Drawing
01_00 | Jul 15, 2023 | PDF | 121 kb
Products
Support