PG-TQFP-216-801 | TEQFP-216 (002-10860)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 216 |
Version | 801 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 24 |
Body Width (mm) | 24 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 300 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TQFP-216-801_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 121 kb
Footprint
-
PG-TQFP-216-801_Footprint Drawing
Share 01_00 | Jan 06, 2024 | PDF | 128 kb
Support