PG-TQFP-32-800 | TQFP-32 (001-54497)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 32 |
Version | 800 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.985 |
Body Width (mm) | 6.985 |
Min. Terminal Pitch (mm) | 0.8 |
Packing
Tray
Pieces/Tray | 2500 |
Trays/Box | 10 |
Downloads
Package
-
PG-TQFP-32-800_Package Outline_02
Share 01_00 | Feb 26, 2024 | PDF | 107 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TQFP TRAY 7 X 7 X 1.0 (ANAM)
Share 04_00 | Nov 17, 2021 | PDF | 139 kb
-
PG-TQFP-32-800_Tape and Reel
Share 01_00 | Feb 26, 2024 | PDF | 104 kb
Footprint
-
PG-TQFP-32-800_Footprint Drawing
Share 01_00 | Feb 26, 2024 | PDF | 104 kb
Support