PG-TQFP-44-800 | TQFP-44 (51-85155)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 44 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.033 |
Body Width (mm) | 10.033 |
Min. Terminal Pitch (mm) | 0.8 |
Downloads
Package
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
51-85155
Share 05_00 | Nov 17, 2021 | PDF | 89 kb
-
PG-TQFP-44-800_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 104 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TQFP-44-800_Tape and Reel
Share 01_00 | Oct 14, 2023 | PDF | 109 kb
Footprint
-
PG-TQFP-44-800_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 106 kb
Support