PG-TQFP-48-10
Overview
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TQFP-48-10_Package Outline
03_00 | Mar 27, 2021 | PDF | 113 kb
-
Board Assembly Recommendations (QFP)
06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-TQFP-48-10_PDF
01_00 | Feb 13, 2020 | PDF | 216 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TQFP-48-10_PDF
01_00 | Feb 13, 2020 | PDF | 106 kb
Footprint
-
PG-TQFP-48-10_Footprint Drawing
03_00 | Jun 27, 2023 | PDF | 110 kb
Products
Support