PG-TQFP-48-8
Overview
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 1500 |
Trays/Box | 6 |
Downloads
Package
-
PG-TQFP-48-8-PO
Share Sep 24, 2014 | EPS | 657 kb
-
PG-TQFP-48-8_PDF
Share 01_00 | Mar 04, 2020 | PDF | 112 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-TQFP-48-8_PDF
Share 01_00 | Mar 04, 2020 | PDF | 251 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TQFP-48-8_PDF
Share 01_00 | Mar 04, 2020 | PDF | 106 kb
-
PG-TQFP-48-8-TP
Share Sep 24, 2014 | EPS | 382 kb
Footprint
-
PG-TQFP-48-8_Footprint Drawing
Share 01_00 | Jun 20, 2023 | PDF | 110 kb
Support