PG-TQFP-48-800 | TQFP-48 (51-85135)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 48 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.985 |
Body Width (mm) | 6.985 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 1500 |
Reels/Box | 1 |
Pieces/Reel | 1500 |
Reels/Box | 1 |
Tray
Pieces/Tray | 2500 |
Trays/Box | 10 |
Pieces/Tray | 2500 |
Trays/Box | 10 |
Pieces/Tray | 500 |
Trays/Box | 2 |
Downloads
Package
-
PG-TQFP-48-800_Package Outline
01_00 | Sep 06, 2022 | PDF | 108 kb
-
Board Assembly Recommendations (QFP)
06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TQFP-48-800_Bakeable Trays
01_00 | Sep 06, 2022 | PDF | 99 kb
-
PG-TQFP-48-800_TNR_01_PDF
01_00 | Sep 06, 2022 | PDF | 106 kb
Footprint
-
PG-TQFP-48-800_Footprint Drawing
01_00 | Oct 14, 2023 | PDF | 107 kb
Products
Support