PG-TQFP-52-800 | TQFP-52 (51-85131)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 52 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.008 |
Body Width (mm) | 10.008 |
Min. Terminal Pitch (mm) | 0.65 |
Packing
Tray
Pieces/Tray | 1600 |
Trays/Box | 10 |
Downloads
Package
-
PG-TQFP-52-800_Package Outline
01_00 | Sep 23, 2023 | PDF | 106 kb
-
Board Assembly Recommendations (QFP)
06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TQFP-52-800_Tape and Reel
01_00 | Sep 23, 2023 | PDF | 106 kb
Footprint
-
PG-TQFP-52-800_Footprint Drawing
01_00 | Sep 23, 2023 | PDF | 109 kb
Support