PG-TQFP-64-801 | TQFP-64 (51-85046)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 64 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13.995 |
Body Width (mm) | 13.995 |
Min. Terminal Pitch (mm) | 0.8 |
Packing
Tape & Reel
Pieces/Reel | 1500 |
Reels/Box | 1 |
Tray
Pieces/Tray | 900 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-TQFP-64-801_Package Outline
Share 01_00 | Nov 04, 2023 | PDF | 108 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TRAY, TQFP 14X14X1.4MM (PEAK)
Share 03_00 | Nov 14, 2021 | PDF | 144 kb
-
TRAY, TQFP 14 X 14 X 1.4MM (UBOT)
Share 02_00 | Nov 16, 2021 | PDF | 477 kb
-
CARRIER TAPE , TQFP 64/80/100/120 (14X14X1.4MM)
Share 03_00 | Nov 17, 2021 | PDF | 104 kb
-
REEL, 13" DIA. ANTISTATIC / 4" HUB (UBOT)
Share 03_00 | Nov 16, 2021 | PDF | 303 kb
-
REEL, 13INCH DIA., 24MM W X 4INCH HUB
Share 04_00 | Nov 17, 2021 | PDF | 172 kb
-
PG-TQFP-64-801_Bakeable Trays
Share 01_00 | Nov 04, 2023 | PDF | 101 kb
-
PG-TQFP-64-801_Tape and Reel
Share 01_00 | Nov 04, 2023 | PDF | 108 kb
Footprint
-
PG-TQFP-64-801_Footprint Drawing
Share 01_00 | Nov 04, 2023 | PDF | 108 kb
Products
Product Families
Support