PG-TQFP-64-802 | TQFP-64 (51-85051)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 64 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.98 |
Body Width (mm) | 9.98 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
51-85051
Share 04_00 | Nov 17, 2021 | PDF | 84 kb
-
PG-TQFP-64-802_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 107 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TQFP-64-802_Tape and Reel
Share 01_00 | Oct 14, 2023 | PDF | 109 kb
-
PG-TQFP-64-802_Bakeable Trays
Share 01_00 | Oct 14, 2023 | PDF | 99 kb
Footprint
-
PG-TQFP-64-802_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 109 kb
Products
Support