PG-TQFP-80-800 | TQFP-80 (002-29467)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 80 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tray
Pieces/Tray | 1190 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TQFP-80-800_Package Outline
Share 01_00 | Nov 17, 2022 | PDF | 115 kb
Packing
-
PG-TQFP-80-800_Tape and Reel_01
Share 01_00 | Nov 17, 2022 | PDF | 107 kb
-
PG-TQFP-80-800_Bakeable Trays
Share 01_00 | Nov 17, 2022 | PDF | 103 kb
Footprint
-
PG-TQFP-80-800_Footprint Drawing
Share 01_00 | Nov 17, 2022 | PDF | 113 kb
Products
Product Families
Support