PG-TSDSO-14-7
Overview
General Information
Package Material | PG |
Package Family | TSDSO |
Terminals | 14 |
Version | 7 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.9 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSDSO-14-7_Interactive 3D
Share 12_00 | Jun 07, 2024 | PDF | 69 kb
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSDSO-14-7_Interactive 3D
Share 12_00 | Jun 07, 2024 | PDF | 69 kb
-
PG-TSDSO-14-7_Interactive 3D_01
Share 12_00 | Jun 07, 2024 | STP | 506 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support