PG-TSDSO-32-2
Overview
General Information
Package Material | PG |
Package Family | TSDSO |
Terminals | 32 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8.65 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSDSO-32-2_Interactive 3D
Share 05_00 | Jan 22, 2024 | PDF | 142 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSDSO-32-2_Interactive 3D
Share 05_00 | Jan 22, 2024 | PDF | 142 kb
-
PG-TSDSO-32-2_Interactive 3D_02
Share 05_00 | Jan 22, 2024 | STP | 957 kb
-
PG-TSDSO-32-2_Package Outline
Share 05_00 | Jan 22, 2024 | PDF | 114 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TSDSO-32-2_Footprint Drawing
Share 05_00 | Jan 22, 2024 | PDF | 106 kb
Products
Product Families
Support