PG-TSDSON-8-2 | PQFN 3.3 x 3.3
Overview
General Information
Package Material | PG |
Package Family | TSDSON |
Terminals | 8 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3.3 |
Body Width (mm) | 3.3 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSDSON-8-2_Interactive 3D
Share 04_00 | Aug 10, 2021 | PDF | 87 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSDSON-8-1,-2 Package Overview
Share Oct 08, 2008 | PDF | 66 kb
-
PG-TSDSON-8-1,-2-3D
Share Oct 08, 2008 | EPS | 187 kb
-
PG-TSDSON-8-2_Interactive 3D
Share 04_00 | Aug 10, 2021 | PDF | 87 kb
-
PG-TSDSON-8-2_Interactive 3D_01
Share 04_00 | Aug 10, 2021 | STP | 380 kb
-
PG-TSDSON-8-2_Package Outline
Share 04_00 | Aug 10, 2021 | PDF | 103 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSDSON-8-2_Tape and Reel_01
Share 03_00 | Aug 10, 2021 | PDF | 100 kb
Footprint
-
PG-TSDSON-8-2_Footprint Drawing
Share 04_00 | Aug 10, 2021 | PDF | 112 kb
Support