PG-TSDSON-8-36
Overview
General Information
Package Material | PG |
Package Family | TSDSON |
Terminals | 8 |
Version | 36 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3.3 |
Body Width (mm) | 3.3 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSDSON-8-36_Interactive 3D
Share 01_00 | Apr 16, 2020 | PDF | 95 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSDSON-8-36_Package Outline
Share 01_00 | Apr 16, 2020 | PDF | 107 kb
-
PG-TSDSON-8-36_Interactive 3D
Share 01_00 | Apr 16, 2020 | PDF | 95 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSDSON-8-36_Tape and Reel
Share 01_00 | Nov 19, 2020 | PDF | 99 kb
Footprint
-
PG-TSDSON-8-36_Footprint Drawing
Share 01_00 | Apr 16, 2020 | PDF | 104 kb
Products
Product Families
Support