PG-TSFP-3-1
Overview
General Information
Package Material | PG |
Package Family | TSFP |
Terminals | 3 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.2 |
Body Width (mm) | 0.8 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-TSFP-3-1_Interactive 3D
Share 05_00 | Jun 07, 2024 | PDF | 57 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 10000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Pieces/Reel | 30000 |
Reels/Box | 10 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
TSFP-3-1,-2-3D
Share Apr 15, 2008 | EPS | 169 kb
-
TSFP-3-1,-2 Package Overview
Share Apr 15, 2008 | PDF | 83 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
PG-TSFP-3-1_Interactive 3D
Share 05_00 | Jun 07, 2024 | PDF | 57 kb
-
PG-TSFP-3-1_Interactive 3D_02
Share 05_00 | Jun 07, 2024 | STP | 357 kb
-
PG-TSFP-3-1_Package Outline
Share 05_00 | Jun 07, 2024 | PDF | 100 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSFP-3-1_Tape and Reel_2
Share 05_00 | Jun 07, 2024 | PDF | 97 kb
-
TSFP-3-1,-2-TP
Share Apr 15, 2008 | EPS | 208 kb
Footprint
-
PG-TSFP-3-1_Footprint Drawing
Share 05_00 | Jun 07, 2024 | PDF | 96 kb
Products
Support