PG-TSLP-10-2
Overview
Packing
Tape & Reel
Pieces/Reel | 7500 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-TSLP-10-2_Package Outline
02_00 | Jul 21, 2020 | PDF | 103 kb
-
Board Assembly Recommendations (TSLP LGA)
02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
PG-TSLP-10-2_PDF
01_00 | Dec 03, 2019 | PDF | 84 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSLP-10-2_PDF
01_00 | Dec 03, 2019 | PDF | 97 kb
Footprint
-
PG-TSLP-10-2_PDF
01_00 | Dec 03, 2019 | PDF | 99 kb
Products
Product Families
Support