PG-TSLP-10-3
Overview
General Information
Package Material | PG |
Package Family | TSLP |
Terminals | 10 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 1.1 |
Body Width (mm) | 1.5 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-TSLP-10-3_Interactive 3D_01
02_00 | Aug 03, 2021 | STP | 400 kb
Packing
Tape & Reel
Pieces/Reel | 7500 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-TSLP-10-3_Package Outline
02_00 | Aug 03, 2021 | PDF | 103 kb
-
Board Assembly Recommendations (TSLP LGA)
02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
PG-TSLP-10-3_Interactive 3D
02_00 | Aug 03, 2021 | PDF | 84 kb
-
PG-TSLP-10-3_Interactive 3D_01
02_00 | Aug 03, 2021 | STP | 400 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSLP-10-3_Tape and Reel_01
02_00 | Aug 03, 2021 | PDF | 97 kb
Footprint
-
PG-TSLP-10-3_Footprint Drawing
01_00 | Aug 03, 2021 | PDF | 99 kb
Products
Product Families
Support