PG-TSLP-2-21
Overview
General Information
Package Material | PG |
Package Family | TSLP |
Terminals | 2 |
Version | 21 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1 |
Body Width (mm) | 0.6 |
Min. Terminal Pitch (mm) | 0.65 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 15000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
TSLP-2-7, -17, -21 Package Overview
Share Jul 31, 2013 | PDF | 134 kb
-
TSLP-2-7-PO
Share Apr 16, 2008 | EPS | 383 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TSLP-2-7-TP
Share Apr 16, 2008 | EPS | 308 kb
Footprint
-
TSLP-2-7-FP
Share Apr 16, 2008 | EPS | 355 kb
Support