PG-TSLP-3-10
Overview
Packing
Tape & Reel
Pieces/Reel | 15000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
TSLP-3-10-PO
Feb 12, 2014 | EPS | 433 kb
-
Board Assembly Recommendations (TSLP LGA)
02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
SSD Soldering Recommendation
01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSLP-3-10_Tape and Reel_01
02_00 | Nov 16, 2023 | PDF | 100 kb
Footprint
-
TSLP-3-10-FP
Feb 12, 2014 | EPS | 401 kb
Products
Product Families
Support