PG-TSLP-7-1
Overview
General Information
Package Material | PG |
Package Family | TSLP |
Terminals | 7 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 1.3 |
Min. Terminal Pitch (mm) | 0.5 |
-
3D Download PG-TSLP-7-1 (STP)
01_00 | Jul 30, 2018 | STP | 406 kb
Packing
Tape & Reel
Pieces/Reel | 7500 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Pieces/Reel | 20000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
TSLP-7-1 Package Overview
May 20, 2008 | PDF | 195 kb
-
PG-TSLP-7-1_Package Outline
02_00 | May 27, 2020 | PDF | 105 kb
-
Board Assembly Recommendations (TSLP LGA)
02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
SSD Soldering Recommendation
01_00 | Jun 26, 2018 | PDF | 147 kb
-
3D Download PG-TSLP-7-1 (STP)
01_00 | Jul 30, 2018 | STP | 406 kb
-
PG-TSLP-7-1_3D_PDF
01_00 | Mar 20, 2020 | PDF | 82 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSLP-7-1_TNR_PDF
01_00 | Mar 20, 2020 | PDF | 98 kb
Footprint
-
PG-TSLP-7-1_FPD_PDF
01_00 | Mar 20, 2020 | PDF | 102 kb
Products
Product Families
Support