PG-TSLP-9-8
Overview
General Information
Package Material | PG |
Package Family | TSLP |
Terminals | 9 |
Version | 8 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 1.1 |
Body Width (mm) | 1.1 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-TSLP-9-8_Interactive 3D_01
02_00 | Jun 06, 2023 | STP | 260 kb
Downloads
Package
-
PG-TSLP-9-8_Package Outline
02_00 | Jun 06, 2023 | PDF | 105 kb
-
PG-TSLP-9-8_Interactive 3D
02_00 | Jun 06, 2023 | PDF | 114 kb
-
PG-TSLP-9-8_Interactive 3D_01
02_00 | Jun 06, 2023 | STP | 260 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TSLP-9-8_Footprint Drawing
02_00 | Jun 06, 2023 | PDF | 100 kb
Products
Product Families
Support