PG-TSNP-10-8
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 10 |
Version | 8 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.5 |
Body Width (mm) | 1.1 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-TSNP-10-8_Interactive 3D
Share 01_00 | May 19, 2021 | PDF | 74 kb
Packing
Tape & Reel
Pieces/Reel | 6000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-TSNP-10-8_Package Outline
Share 01_00 | May 19, 2021 | PDF | 107 kb
-
PG-TSNP-10-8_Interactive 3D_01
Share 01_00 | May 19, 2021 | STP | 355 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TSNP-10-8_Footprint Drawing
Share 01_00 | May 19, 2021 | PDF | 100 kb
Support