PG-TSNP-10-9
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 10 |
Version | 9 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 0.95 |
Body Width (mm) | 1.3 |
Min. Terminal Pitch (mm) | 0.35 |
-
PG-TSNP-10-9_Interactive 3D
Share 01_00 | Jun 30, 2021 | PDF | 79 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TSNP-10-9_Package Outline
Share 01_00 | Jun 30, 2021 | PDF | 105 kb
-
PG-TSNP-10-9_Interactive 3D_01
Share 01_00 | Jun 30, 2021 | STP | 370 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSNP-10-9_Tape and Reel_01
Share 01_00 | Jun 30, 2021 | PDF | 97 kb
Footprint
-
PG-TSNP-10-9_Footprint Drawing
Share 01_00 | Jun 30, 2021 | PDF | 104 kb
Products
Product Families
Support