PG-TSNP-16-1
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 16 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 2.3 |
Body Width (mm) | 2.3 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 7500 |
Reels/Box | 1 |
Downloads
Package
-
TSNP-16-1 Package Overview
Share Apr 16, 2010 | PDF | 516 kb
-
TSNP-16-1-PO
Share Apr 16, 2010 | EPS | 302 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TSNP-16-1-TP
Share Apr 16, 2010 | EPS | 194 kb
Footprint
-
TSNP-16-1-FP
Share Apr 16, 2010 | EPS | 404 kb
Support