PG-TSNP-6-18
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 6 |
Version | 18 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 1.5 |
Body Width (mm) | 1.5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSNP-6-18_Interactive 3D_02
02_00 | Feb 09, 2023 | STP | 297 kb
Downloads
Package
-
PG-TSNP-6-18_Package Outline
02_00 | Feb 09, 2023 | PDF | 108 kb
-
PG-TSNP-6-18_Interactive 3D
02_00 | Feb 09, 2023 | PDF | 114 kb
-
PG-TSNP-6-18_Interactive 3D_02
02_00 | Feb 09, 2023 | STP | 297 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TSNP-6-18_Footprint Drawing
02_00 | Feb 09, 2023 | PDF | 98 kb
Support