PG-TSNP-7-11
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 7 |
Version | 11 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 1.8 |
Body Width (mm) | 1.8 |
Min. Terminal Pitch (mm) | 0.65 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support