PG-TSNP-9-6
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 9 |
Version | 6 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 1.1 |
Body Width (mm) | 1.1 |
-
PG-TSNP-9-6_Interactive 3D
Share 01_00 | Jul 09, 2020 | PDF | 98 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1 |
Reels/Box | 12000 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-TSNP-9-6_Interactive 3D
Share 01_00 | Jul 09, 2020 | PDF | 98 kb
-
PG-TSNP-9-6_Package Outline
Share 01_00 | Jul 09, 2020 | PDF | 109 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSNP-9-6_Tape and Reel
Share 01_00 | Jul 09, 2020 | PDF | 98 kb
Footprint
-
PG-TSNP-9-6_Footprint Drawing
Share 01_00 | Jul 09, 2020 | PDF | 100 kb
Products
Product Families
Support