PG-TSON-14-3
Overview
General Information
Package Material | PG |
Package Family | TSON |
Terminals | 14 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.5 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.65 |
-
3D Interactive PDF Model PG-TSON-14-3
01_00 | Feb 21, 2018 | PDF | 99 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
3D Interactive PDF Model PG-TSON-14-3
01_00 | Feb 21, 2018 | PDF | 99 kb
-
PG-TSON-14-3_Package Outline
03_00 | Jan 29, 2021 | PDF | 101 kb
-
Board Assembly Recommendations (Discrete Leadless)
07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions PG-TSON-14-3
03_00 | Feb 21, 2018 | PDF | 102 kb
Footprint
-
PG-TSON-14-3_PDF
01_00 | Aug 20, 2019 | PDF | 101 kb
Products
Support